Top

MAX6974EVKIT

MAX6974 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX6974 Evaluation Kit Feb 16, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Multiplexed 4 x 8 RGB (96 LEDs Total) 20mA LED Matrix

Applications/Uses

  • Graphic Panels
  • LED Message Boards
  • LED Video Display Panels
  • Signs
  • Variable Message Signs (VMS)

Description

The MAX6974 evaluation kit (EV kit) is an assembled and tested printed circuit board (PCB) that demonstrates the MAX6974/MAX6975 precision current-sinking, 24-output PWM LED drivers. The MAX6974/MAX6975 functionality can be evaluated using the MAX6974 EV kit. The MAX6975 has 14-bit individual PWM and 5-bit global PWM, while the MAX6974 has 12-bit individual PWM and 7-bit global PWM. The evaluation kit comes with a MAX6974ATL+ installed. The Windows® 98/2000/XP software supports only the MAX6974.

Simplified Block Diagram

Technical Docs

Data Sheet MAX6974 Evaluation Kit Feb 16, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.