Top

MAX6972EVKIT

MAX6972 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX6972 Evaluation Kit May 23, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Multiplexed 4 x 8 RGB (96 LEDs Total) 20mA LED Matrix

Applications/Uses

  • Graphic Panels
  • LED Message Boards
  • LED Video Display Panels
  • Signs
  • Variable Message Signs (VMS)

Description

The MAX6972 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX6972/MAX6973 precision current-sinking, 16-output PWM LED drivers. The MAX6972/MAX6973 functionality can be evaluated using the MAX6972 EV kit. The MAX6973 has 14-bit individual PWM and 5-bit global PWM, while the MAX6972 has 12-bit individual PWM and 7-bit global PWM. The evaluation kit comes with a MAX6972ATJ+ installed. The Windows® 98/2000/XP software supports only the MAX6972.

Simplified Block Diagram

Technical Docs

Data Sheet MAX6972 Evaluation Kit May 23, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .