Top

MAX6970EVKIT

Evaluation Kit for the MAX6970

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6970 Jun 12, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Optional External LED Supply Voltage
  • Lead-Free and RoHS-Compliant
  • Serial-Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Architectural Lighting
  • Gaming Features
  • Marquee Displays
  • Point-of-Order Signs
  • Traffic Signs
  • Variable Message Signs

Description

The MAX6970 evaluation kit (EV kit) provides a proven design to evaluate the MAX6970 eight-port, 36V constant-current LED driver. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6970.

The MAX6970 EV kit PCB comes with a MAX6970AUE+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6970 Jun 12, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .