Product Details
Key Features
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX5959A/MAX5959L/MAX5960A/MAX5960L | Nov 07, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Demonstrates PCI Express x16 Quad Hot-Plug Design
- Independent Output Controls for Each Channel
- 12V and Up to 5.5A (Adjustable)
- 3.3V and Up to 3.3A (Adjustable)
- 3.3VAUX and Up to 0.550A
- Evaluates Hot-Plugging PCI Express x1, x4, x8, or x16 Line Cards
- Demonstrates Input Inrush Current Control
- Demonstrates Output Overcurrent/Short-Circuit Protection
- Undervoltage Lockout Protection for 12V, 3.3V, and 3.3V Auxiliary Supplies
- Configurable Power-On Reset (POR)
- Independent On/Off Controls for Each Channel's 12V/3.3V Main and 3.3V Aux Power
- Latched Output (MAX5960L) after Fault Conditions; also Evaluates MAX5959A, MAX5960A Autoretry
- Input/Output Interface Using MAX7313 I/O Expanders (SMBus Interface) or Local Control
- Can Be Controlled Locally Without Software
- Windows 98SE/2000/XP-Compatible Software
- Fully Assembled and Tested
Applications/Uses
Description
The MAX5960L IC controls two separate external n-channel MOSFETs for the 12V and 3.3V outputs of each channel, respectively. Additionally, the MAX5960L has internal MOSFETs that control the 3.3V auxiliary outputs of channels A, B, C, and D. Switches are provided to independently enable/disable each channels' main (12V, 3.3V) and auxiliary supply (3.3V).
The MAX5960L EV kit can be reconfigured for evaluating a x1, x4, or x8 PCI Express quad hot-plug design. Alternatively, the EV kit can also be used to demonstrate the MAX5960L hot-plug features without using the PCI Express x16 connectors.
The EV kit includes three MAX7313 I/O expanders that enable communication through an SMBus™ interface for the MAX5960L signals and some of the PCI Express channel signals. A CMAXQUSB interface board can be used to enable PC communication through the SMBus interface. Simple Windows® 98SE/2000/XP-compatible software is provided to access each MAX7313 I/O expander register at the bit level. The MAX5960L EV kit can also be used in local control, without any software.
Order the MAX5960LEVCMAXQU for a complete PC-based evaluation of the MAX5960L. Order the MAX5960LEVKIT if you already have a CMAXQUSB interface board or do not require PC-based evaluation of the MAX5960L.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX5959A/MAX5959L/MAX5960A/MAX5960L | Nov 07, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.