Top

MAX5074EVKIT

Evaluation Kit for the MAX5074

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5074 Sep 19, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Isolated 14W Forward DC-DC Converter
  • 36V to 72V Input Range
  • 12V Output Provides Up to 1.2A
  • 85% Efficiency at 48V and 1.2A
  • 1/8th-Brick Module Footprint
  • Cycle-by-Cycle Current-Limit Protection
  • Programmable Integrating Fault Protection
  • Programmed for 250kHz Switching Frequency
  • Internal Thermal Shutdown
  • Basic Primary to Secondary Isolation
  • Soft-Start
  • Fully Assembled and Tested
  • Applications/Uses

    • 48V Input, Isolated Power-Supply Modules
    • ADSL Line Cards
    • ADSL Line-Driver Power Supplies
    • Distributed Power Systems with 48V Bus
    • High-Efficiency Telecom/Datacom Power Supplies
    • IEEE 802.3af PD Power Supplies
    • Isolated IP Phone Power Supplies
    • WLAN Access-Point Power Supplies

    Description

    The MAX5074 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains a high-efficiency, 14W, forward DC-DC converter in the industry-standard 1/8th-brick footprint. The circuit is configured for a 12V output voltage and provides up to 1.2A of current. Power for the circuit can be provided from a 36V to 72V DC source as well as sources used in the telecom/datacom markets, industrial environments, and in automotive 42V power systems.

    The EV kit uses the MAX5074 IC that includes internal power MOSFETs. High efficiency up to 85% at 1.2A is achieved using an internally clamped two-transistor topology. Part of the efficiency improvement is due to the recovery of stored leakage and magnetizing inductance energy at the primary side.

    The MAX5074 is programmed to switch at 250kHz. The undervoltage lockout (UVLO) threshold is programmed to 30V and the integrated fault protection provides effective fault management. Output galvanic isolation is achieved by an optocoupler and the surface-mount power transformer.

    Warning: The MAX5074 EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or power the sources connected to it must be careful to follow safety procedures appropriate to working with high-voltage electrical equipment.

    Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this kit with care to avoid possible personal injury.

    The EV kit user should not probe the circuit with an oscilloscope probe and ground clip unless they have experience with high voltages.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX5074 Sep 19, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .