Top

MAX5040EVKIT

Evaluation Kit for the MAX5040

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5040 May 22, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board Power Supplies Set at 3.3V and 1.8V
  • Voltage Tracking of Dual Power Supplies During Power-Up and Power-Down
  • Core Voltage Range Configurable from 0.8V to 4V
  • I/O Voltage Range Configurable from VCORE to 4V
  • Detects Short Circuit on VCORE and VI/O
  • Output Undervoltage Monitoring and Power-OK (POK) Status
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX5040 evaluation kit (EV kit) is a complete, fully assembled and tested voltage-tracking controller circuit that demonstrates the capability of the MAX5040. The MAX5040 controls the output voltage of two power supplies, VI/O and VCORE, during power-up and power-down. The device ensures that the two supplies rise or fall at the same rate, limiting the voltage difference between them to under 200mV. The EV kit board comes with two step-down switching power supplies programmed to 3.3V and 1.8V output voltages that allow for an easy evaluation of the featured voltage-tracking controller. The EV kit board operates from a 5V supply capable of supplying up to 4A.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5040 May 22, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .