Top

MAX5003-50WEVKIT

Evaluation Kit for the MAX5003-50W

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5003-50W Jun 19, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +5V at 10A Output
  • ±36V to ±72V Input Voltage Range
  • 250kHz Switching Frequency
  • Fully Isolated Design with 1500V Isolation Built into the Transformer
  • Fully Assembled and Tested Board with Minimum PC Board Footprint
  • 0.3% typical Line and Load Regulation
  • 85% typical Efficiency at 25W

Applications/Uses

  • +42V Automobile Systems
  • High-Voltage Power Supply Modules
  • Industrial Power Supplies
  • ISDN Power Supplies
  • Telecommunication Power Supplies

Description

The MAX5003 50W forward converter evaluation kit (EV kit) provides a regulated +5V output voltage at currents up to 10A, when operated from a +36V to +72V input voltage range.

This EV kit is fully assembled and tested. The output voltage is preset to +5V. A single-transistor forward-converter topology with a reset winding is used for high output power and high efficiency. The use of an optocoupler in the feedback circuit provides full 1500V primary to secondary galvanic isolation. A bottom-mounted heatsink plate safely dissipates the heat generated by the power MOSFET and the output diode. The power supply is designed to fit into a small footprint.

WARNING: Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power-up this EV kit or power the sources connected to it must be careful to follow safety procedures appropriate to working with high-voltage electrical equipment.

Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this EV kit with care to avoid possible personal injury.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5003-50W Jun 19, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.