Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Systems for the MAX1895, MAX1995 | Mar 11, 2002 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
Applications/Uses
- Car-Navigation Displays
- LCD Monitors
- Notebook Computers
- Point-of-Sale Terminals
- Portable Display Electronics
Description
The systems include a Maxim SMBus interface board (MAXSMBus), which allows an IBM®-compatible PC to use its parallel port to emulate an Intel® system management bus (SMBus) I²C; interface. Windows® 95/98-compatible software provides a user-friendly interface to exercise the features of the MAX1895. The program is menu-driven and offers a graphic interface with control buttons and status display.
Note: Windows NT/2000 requires additional driver software; contact the factory.
To evaluate the performance of the MAX1995, configure the MAX1895EVSYS for analog interface mode. There is no need to change the IC since the MAX1895's performance is identical to the MAX1995's performance.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Systems for the MAX1895, MAX1995 | Mar 11, 2002 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.