Top

MAX1906EVKIT

Evaluation Kit for the MAX1906X, MAX1906V, MAX1906S

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Overvoltage Protection
  • On-Board Fuse
  • Test Mode for Functional Verification
  • Evaluates 2-, 3-, and 4-Cell Battery Protectors
  • Fully Assembled and Tested
  • Applications/Uses

    • 2-, 3-, or 4-Series Li+ Battery Packs for Portable Products

    Description

    The MAX1906 evaluation kit (EV kit) is a complete, fully assembled and tested circuit board that is used to evaluate the MAX1906 lithium-ion (Li+) battery-pack protector. The MAX1906 EV kit protects the battery pack by blowing an on-board fuse when any individual cell in the battery pack exceeds the overvoltage protection threshold. The MAX1906 EV kit is designed to evaluate the MAX1906X 4-cell Li+ battery-pack protector. The EV kit can also be used to evaluate the MAX1906S 2-cell and the MAX1906V 3-cell Li+ battery-pack protectors. See the Selector Guide in the full data sheet to request samples of the other ICs.

    Warning: The MAX1906 EV kit is designed to work with Li+ batteries under potentially dangerous conditions. Exercise extreme caution when performing overcharge tests on live Li+ cells. Users who power up this EV kit or power the sources connected to it must be careful to follow safety procedures appropriate to working with Li+ batteries.

    Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this kit with care to avoid possible personal injury.

    Simplified Block Diagram

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .