Top

MAX1789EVMINIQU

Evaluation System for the MAX1789

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1789 Jun 09, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • MINIQUSB Connectivity (SPI and SMBus Interface)
  • On-Board Protection Fuse
  • On-Board LDO (3.3V, 0.2A)
  • GPIO LEDs and Jumpers
  • Stand-Alone Operation
  • 9V, 200mA Adapter
  • Battery-Cell String Emulation

Applications/Uses

Description

The MAX1789 evaluation kit (EV kit) demonstrates the capabilities of the MAX1789 advanced, smart battery-pack controller. The EV kit includes multiple component networks to utilize the functionality of the Port A (PA) I/O, high-voltage (HV) outputs, SMBus™ interface, and battery-cell terminals. Each network can be configured to provide proper evaluation of the programmed device. An on-board low-dropout (LDO) linear regulator is also included to provide a 3.3V rail voltage and up to a 0.2A load current.

The MAX1789 evaluation system (EV system) includes the MAX1789 EV kit and Maxim's MINIQUSB command module. The MINIQUSB provides both an SPI™ and SMBus interface to a PC. The supplied command module allows the kit to be evaluated with the MAX1789K evaluation software, prebuilt with the MAX1789 user-interface framework.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1789 Jun 09, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .