Top

MAX1785EVKIT

Evaluation System for the MAX1785

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1785 Jul 18, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • MINIQUSB Connectivity (SPI and SMBus Interface)
  • On-Board Protection Fuse
  • On-Board LDO (+3.3V, 0.2A)
  • GPIO LEDs and Jumpers
  • Stand-Alone Operation
  • 9V, 200mA Adaptor
  • Battery-Cell String Emulation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Notebook Battery Packs
  • Proprietary Battery Packs
  • Remote Data Logging

Description

The MAX1785 evaluation kit (EV kit) demonstrates the capabilities of the MAX1785 advanced smart battery-pack controller. The EV kit includes multiple component networks to utilize the functionality of the Port A (PA) I/O, high-voltage (HV) outputs, SMBus interface, and battery-cell terminals. Each network can be configured to provide proper evaluation of the programmed device. An on-board low-dropout (LDO) linear regulator is also included to provide a +3.3V rail voltage and up to a 0.2A load current.

The MAX1785 evaluation system (EV system) includes the MAX1785 EV kit and the MINIQUSB command module. The MINIQUSB provides both an SPI and SMBus interface to a PC. The supplied command module allows the kit to be evaluated with Maxim's Multipurpose SMBus Software (MSS), pre-built with the MAX1785 user-interface framework.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1785 Jul 18, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.