Top

MAX17512EVKIT

Evaluation Kit for the MAX17512

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17512 Apr 24, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from a 6.5V to 18V Input Supply
  • Delivers Up to 6A Output Current
  • Enable/UVLO Input
  • Resistor Programmable UVLO Threshold
  • Open-Drain Active-Low FLT Power-OK (POK) Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base-Station Envelope-Tracking Power Supplies
  • Industrial Control
  • Precision Lighting

Description

The MAX17512 evaluation kit (EV kit) provides a proven design to evaluate the MAX17512 high-speed, constant on-time, valley current regulator IC. The EV kit operates from a 6.5V to 18V input voltage and can deliver output currents of up to 6A.

The IC allows implementation of high-efficiency switch-mode current sources. The IC accepts an analog voltage at the ICMD pin and regulates the valley of the output inductor current at a corresponding level. By implementing an external load current-sensing mechanism and correspondingly adjusting the current command voltage at the ICMD pin in closed-loop fashion, it is possible to implement a constant source current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17512 Apr 24, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.