Top

MAX1739EVKIT

Evaluation System/Evaluation Kit for the MAX1739

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide Brightness Adjustment Range
  • Open Lamp Protection with 2s Timeout
  • "Buck" Switch and Other Single-Point Fault Protection
  • Brightness Adjustable Through SMBus Interface or On-Board Potentiometer
  • No Flicker at Low Brightness
  • High Power to Light Efficiency
  • I²C/SMBus Compatible
  • Easy-to-Use Menu-Driven Software
  • Assembled and Tested
  • Includes:
    • Windows 95/98-Compatible Software (3.5in Floppy Disk)
    • Demo PC Board

Applications/Uses

  • LCD Displays
  • Palmtop Computers

Description

The MAX1739 evaluation system (EV system) consists of a MAX1739 evaluation kit (EV kit) and a companion Maxim SMBus™ interface board.

The MAX1739 EV kit is an assembled and tested PC board that demonstrates the MAX1739 wide brightness range cold-cathode fluorescent lamp (CCFL) backlight controller. The EV kit can control the brightness of a user-supplied lamp through either the SMBus interface or by an on-board potentiometer. Figure 1 shows the MAX1739 EV kit main display.

The Maxim SMBus interface board (MAXSMBus) allows an IBM®-compatible PC to use its parallel port to emulate an Intel® system management bus (SMBus) 2-wire interface. Windows® 95/98-compatible software provides a user-friendly interface to exercise the features of the MAX1739. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the MAX1739EVSYS for a complete PC-based evaluation of the MAX1739. Order the MAX1739EVKIT if you already have an SMBus interface.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .