Top

MAX1715EVKIT

Evaluation Kit for the MAX1715

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1715 Jan 18, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +5V to +24V Input Voltage Range
  • Preset 1.8V and 2.5V Output Voltages
  • 1.0V to 5.5V Adjustable Outputs
  • 4A Output Current
  • 255/345kHz Switching Frequency
  • No Current-Sense Resistor
  • Power-Good Output
  • 28-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • 1.8V and 2.5V I/O Supplies
  • Chipset/RAM Supplies as Low as 1V
  • CPU Core Supplies
  • Notebook Computers

Description

The MAX1715 evaluation kit (EV kit) demonstrates the MAX1715's standard 4A application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating precision, low-voltage rails for use as chipset, DRAM supplies, and low-voltage supplies.

The MAX1715 EV kit provides dual 1.8V and 2.5V output voltages from a 5V to 24V battery input range. It delivers up to 4A output current for each output with greater than 90% efficiency, operating at 255/345kHz switching frequency, and has superior line- and load-transient response.

This EV kit is a fully assembled and tested circuit board. It also allows the evaluation of other output voltages in the 1.0V to 5.5V range by changing feedback resistors R1-R4.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1715 Jan 18, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.