Top

MAX17127EVKIT

Evaluation Kit for the MAX17127

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17127 Aug 06, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5V to 26V Input Range
  • WLED Drives Up to 30mA/String
  • Drives Six Strings of 10 WLEDs
  • Full-Scale LED Current Adjustable from 10mA to 30mA
  • 1MHz PWM Switching Frequency Adjustable from 250kHz to 1MHz (Component Change Required)
  • All Components < 1mm Height
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Systems
  • Handy Terminals
  • Notebook, Subnotebook, and Tablet Computer Displays

Description

The MAX17127 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the high-efficiency MAX17127 white LED (WLED) driver. The EV kit utilizes a step-up DC-DC converter to generate the voltage required to drive up to six strings of 10 surface-mount WLEDs. The EV kit uses a 5V to 26V input power supply and can be configured to provide an adjustable 10mA to 30mA full-scale LED current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17127 Aug 06, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.