Top

MAX17121EVKIT

Evaluation Kit for the MAX17121

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17121 Oct 13, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Two High-Voltage, Level-Shifting Scan Drivers
  • +2.2V to +3.6V Input Supply Voltage Range (VDD)
  • -30V to +40V Output Swing
  • Demonstrates Output Charge Sharing
  • Evaluates the MAX17121 in 24-Pin, 4mm x 4mm, Thin QFN Package
  • Fully Assembled and Tested

Applications/Uses

  • LCD Monitor and Small TV Panels
  • Notebook Computer Displays

Description

The MAX17121 evaluation kit (EV kit) is an assembled and tested circuit board that contains all the components necessary to evaluate the MAX17121 IC. The MAX17121 is a dual, high-voltage, level-shifting scan driver to drive the TFT panel integrated gate logic. The driver outputs swing from -30V to +40V. To save power, complementary outputs are provided to allow charge sharing during state changes. The EV kit operates from a DC supply range from +2.2V to +3.6V and consumes 250µA (typ).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17121 Oct 13, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .