Top

MAX17119EVKIT

Evaluation Kit for the MAX17119

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17119 May 24, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +12V to +38V GON_ Input-Voltage Range
  • -12V to -2V GOFF Input-Voltage Range
  • Resistor-Adjustable LDO Regulator for Logic Inputs
  • Demonstrates 10 High-Voltage, Level-Shifting Scan Drivers
  • Fully Assembled and Tested

Applications/Uses

  • LCD Monitors
  • LCD TVs

Description

The MAX17119 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX17119 (IC) 10-channel, high-voltage, level-shifting scan driver for active-matrix, thin-film transistor (TFT), liquid-crystal display (LCD) applications.

The EV kit requires a +12V to +38V power supply (GON1, GON2) and a -12V to -2V negative power supply (GOFF) for the IC's level-shifting scan-driver circuitry.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17119 May 24, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .