Top

MAX17115EVKIT

Evaluation Kit for the MAX17115

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17115 Mar 10, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +4.5V to +5.5V Input Range
  • Output Voltages
    • +16V at 500mA (Step-Up Switching Regulator)
    • +15V at 20mA (High-Voltage LDO Linear Regulator)
    • +30V at 20mA (Positive Charge Pump)
    • -6.8V at 20mA (Negative Charge Pump with a Shunt Voltage Regulator, D5)
  • Adjustable Output Voltages (External Resistors)
  • Selectable Frequency (640kHz/1.2MHz)
  • Two High-Speed Operational Amplifiers
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • LCD Monitors
  • LCD TVs

Description

The MAX17115 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit contains a high-performance step-up regulator, a high-accuracy, high-voltage low-dropout (LDO) linear regulator, a positive single-stage charge pump, a negative single-stage charge pump with a shunt voltage regulator, and a high-performance buffer amplifier.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17115 Mar 10, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .