Evaluation Kit for the MAX17113
Product Details
The MAX17113 EV kit operates from a DC supply voltage of +10.8V to +13.2V, as configured. The step-down switching regulator is configured for a +3.3V output providing at least 2A. The step-up switching regulator is configured for a +16V output providing at least 1.5A. The positive charge pump is configured for a +35V output providing at least 100mA. The negative charge pump is configured for a -6V output providing at least 100mA.
Key Features
- +10.8V to +13.2V Supply Voltage
- Output Voltages
- +3.3V at 2A (Step-Down Switching Regulator)
- +16V at 1.5A (Step-Up Switching Regulator)
- +35V at 100mA (Positive Charge Pump)
- -6V at 100mA (Negative Charge Pump)
- Adjustable Output Voltages (External Resistors)
- Selectable Frequency (450kHz/600kHz)
- Low-Profile Surface-Mount Components
- Fully Assembled and Tested
Applications/Uses
- LCD Monitor Panels
- LCD TV Panels
Technical Docs
Data Sheet | Evaluation Kit for the MAX17113 | Dec 21, 2009 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- +10.8V to +13.2V Supply Voltage
- Output Voltages
- +3.3V at 2A (Step-Down Switching Regulator)
- +16V at 1.5A (Step-Up Switching Regulator)
- +35V at 100mA (Positive Charge Pump)
- -6V at 100mA (Negative Charge Pump)
- Adjustable Output Voltages (External Resistors)
- Selectable Frequency (450kHz/600kHz)
- Low-Profile Surface-Mount Components
- Fully Assembled and Tested
Applications/Uses
- LCD Monitor Panels
- LCD TV Panels
Description
The MAX17113 EV kit operates from a DC supply voltage of +10.8V to +13.2V, as configured. The step-down switching regulator is configured for a +3.3V output providing at least 2A. The step-up switching regulator is configured for a +16V output providing at least 1.5A. The positive charge pump is configured for a +35V output providing at least 100mA. The negative charge pump is configured for a -6V output providing at least 100mA.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17113 | Dec 21, 2009 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal