Top

MAX17105EVKIT

Evaluation System/Evaluation Kit for the MAX17105
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
  • 7V to 24V Input Range
  • 85% Efficiency (VIN = 12V, Load = 4 WLED Strings, 30mA)
  • WLED Drives Up to 30mA/String
  • Drives 4 Strings of 10 WLEDs (Capable of Driving Up to 8 Strings)
  • Full-Scale LED Current Adjustable from 0mA to 30mA
  • Resistor-Adjustable Switching Frequency (500kHz to 2MHz, Component Change Required)
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Systems
  • Handy Terminals
  • Notebook, Subnotebook, and Tablet Computer Displays

Description

The MAX17105 evaluation system (EV system) consists of the MAX17105 evaluation kit (EV kit) and the Maxim CMAXQUSB+ command module. Windows® 2000/XP and Windows Vista®-compatible software is also available for use with the MAX17105EVCMAXQU+ EV system and can be downloaded from www.maximintegrated.com/evkitsoftware.

The MAX17105 EV kit is a fully assembled and tested surface-mount circuit board that evaluates the high-efficiency MAX17105 white LED (WLED) driver. The MAX17105 EV kit utilizes a step-up DC-DC converter to generate the voltage required to drive up to 8 strings of 12 surface-mount WLEDs. The EV kit uses a 7V to 24V input power and provides an adjustable 0mA to 30mA full-scale LED current. As shipped, the MAX17105 EV kit is configured to be evaluated with 4 strings of 10 WLEDs and includes an I²C/SMBus™-compatible interface that allows for software control of the brightness in 256 steps, backlight controller operating mode, manufacturer and silicon revision detection, and fault detection.

The Maxim CMAXQUSB+ command module provides the I²C/SMBus interface and is connected to the computer through the universal serial bus (USB) port. The MAX17105 EV kit software provides a graphical user interface (GUI) for exercising the MAX17105 features.