Top

MAX17102EVKIT

Evaluation Kit for the MAX17102

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17102 Jun 26, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.5V to +5.5V Input Range
  • Output Voltages
    • +16V Output at 450mA (+4.5V to +5.5V Input Step-Up Switching Regulator)
    • +30V Output at 50mA (Positive Charge Pump)
    • -10V Output at 50mA (Negative Charge Pump)
    • ±150mA High-Current Op-Amp Output
  • Resistor-Adjustable Switching Regulator and Op-Amp Output Range
  • Digitally Programmable VCOM Output Voltage
  • Seven +35V to -10V High-Voltage Level-Shifting Buffers
  • > 85% Efficiency (Step-Up Switching Regulator)
  • 1.2MHz Step-Up Switching Frequency
  • SMBus-Compatible Interface
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • LCD Monitor Panels

Description

The MAX17102 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that provides the voltages and features required for active-matrix, thin-film transistor (TFT), liquid-crystal displays (LCDs). The EV kit contains an SMBus™-compatible interface, a step-up switching regulator, a positive charge pump, a negative charge pump, a VCOM amplifier with a digitally adjustable VCOM calibration device with nonvolatile memory, and seven high-voltage level-shifting buffers.

The MAX17102 EV kit operates from a DC supply voltage from +2.5V to +5.5V. The step-up switching regulator is configured for a +16V output providing at least 450mA from a +4.5V to +5.5V input. The positive charge pump is configured for a +30V output providing 50mA. The negative charge pump is configured for a -10V output providing 50mA. The VCOM calibrator is capable of providing up to ±150mA peak, and features a programmable output voltage initially configured for +7.2V. The high-voltage, level-shifting scan driver buffers seven logic inputs (A2–A8) and shifts them to a desired level (Y2–Y8) for driving TFT-LCD row logic.

The MAX17102 EV kit demonstrates low quiescent current and high efficiency (> 85%) for maximum battery life. Operation at 1.2MHz allows the use of tiny surface-mount components.

Windows® 2000/XP®- and Windows Vista®-compatible software is also available for use with the MAX17102 EV kit and can be downloaded from www.maximintegrated.com/evkitsoftware.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17102 Jun 26, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.