Evaluation Kit for the MAX17100
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17100 | Oct 01, 2009 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 2.5V to 5.5V Input Range
- 4.5V to 5.5V for Full Output Power
- 1.2MHz Step-Up Switching Frequency
- Output Voltages
- +14V Output at 500mA (Step-Up Switching Regulator)
- +25V Output at 20mA (Positive Linear Regulator)
- -10V Output at 20mA (Negative Linear Regulator)
- ±200mA High-Current Op-Amp Output
- Resistor-Adjustable Switching Regulator and Op-Amp Output Range
- Digitally Programmable Op-Amp Output Voltage
- +35V to -15V High-Voltage Level-Shifting Drivers
- > 85% Efficiency (Step-Up Switching Regulator)
- On-Board I²C Interface Control Through USB
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Applications/Uses
- LCD Monitors
- LCD TVs
Description
The EV kit operates from a DC supply voltage of 2.5V to 5.5V. The step-up switching regulator is configured for a +14V output that provides at least 500mA with an input voltage of 4.5V to 5.5V. The positive linear regulator is configured for a +25V output providing at least 20mA. The negative linear regulator is configured for a -10V output providing at least 20mA. The VCOM op amp is configured for 7V, capable of providing up to ±200mA peak current. The high-voltage, level-shifting scan driver buffers six logic inputs and shifts them to a desired level to drive TFT-LCD row logic.
The MAX17100 EV kit provides an on-board I²C interface that can be connected to a host computer through the universal serial bus (USB) port. The EV kit includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a graphical user interface (GUI) for control of the MAX17100's programmable features.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17100 | Oct 01, 2009 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.