Top

MAX17065EVKIT

Evaluation Kit for the MAX17065

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17065 Feb 10, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.3V to +4.5V Input Range
  • 85% Efficiency (VIN = +3.3V, IVP = IVN = 120mA)
  • +5.35V/120mA Positive and -4.5V/120mA Negative SMPS (-5V to -0.5V Adjustable Negative SMPS, Component Change Required)
  • +1.9V/60mA LDO
  • +6.5V/2mA Positive and -4V/2mA Negative Regulated Charge Pumps (+5.5V to +9V Adjustable Positive and -5V to -0.5V Adjustable Negative Charge Pump)
  • 1.2MHz PWM Switching Frequency (Selectable 600kHz, Component Change Required)
  • On-Board I²C/SMBus Interface Control Through USB
  • Shutdown Control
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Digital Still Cameras
  • MP3 Players

Description

The MAX17065 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the high-efficiency MAX17065 organic LED (OLED) driver. The MAX17065 EV kit operates from a +2.3V to +4.5V single power supply and includes dual switch-mode power-supply (SMPS) outputs, one LDO, and dual regulated charge pumps for an OLED panel.

The MAX17065 EV kit provides an on-board I²C/SMBus™ interface and is connected to the computer through the universal serial bus (USB) port. The EV kit includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a graphical user interface (GUI) for control of the MAX17065's output voltages, switching frequency, operating mode, current limit, and SMPS and charge-pump enables.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17065 Feb 10, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.