Please check latest availability status for a specific part variant.
MAX17061AEVKIT Data Sheet | Download |
Part Number | Replacement | Explanation |
---|
Create a design and simulate using EE-Sim® tools:
The MAX17061A evaluation system (EV system) consists of the MAX17061A evaluation kit (EV kit) and the Maxim CMAXQUSB+ command module. Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software are also available for use with the EV system (MAX17061AEVCMAXQU+) and can be downloaded from the Maxim website (www.maximintegrated.com/evkitsoftware).Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >
Related Resources
Related Resources
MAX25249
Quad Output Mini PMIC for Automotive Camera Applications
MAX25249B
Quad Output Mini PMIC for Automotive Camera Applications
MAX77501
110VPK-PK High-Efficiency Piezo Haptic Actuator Boost Driver
MAX20457
36V Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications
MAXM17536
4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor
MAX20412
Automotive Low-Voltage 2-Channel Step-Down Controller
MAX14916
Compact Industrial Octal 1A/Quad 2A High-Side Switch with Diagnostics
MAX16923
Automotive 4-Output Display Power Solution with Watchdog
MAX25612
Automotive Synchronous High Voltage LED Controller
MAX38908
4A/2A High-Performance LDO Linear Regulators
MAX38909
4A/2A High-Performance LDO Linear Regulators
MAX38907
4A/2A High-Performance LDO Linear Regulators
MAX20343
Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator
MAX20333I
Adjustable Current-Limit Switch with Low Power Mode
MAX20333J
Adjustable Current-Limit Switch with Low Power Mode
MAX20333G
Adjustable Current-Limit Switch with Low Power Mode
MAX20333H
Adjustable Current-Limit Switch with Low Power Mode
MAX20333K
Adjustable Current-Limit Switch with Low Power Mode
MAX20333C
Adjustable Current-Limit Switch with Low Power Mode
MAX20333D
Adjustable Current-Limit Switch with Low Power Mode
MAX20333E
Adjustable Current-Limit Switch with Low Power Mode
MAX20333F
Adjustable Current-Limit Switch with Low Power Mode
MAX20333A
Adjustable Current-Limit Switch with Low Power Mode
MAX20333B
Adjustable Current-Limit Switch with Low Power Mode
MAX20333
Adjustable Current-Limit Switch with Low Power Mode
MAX20004E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX20006E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX20008E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
MAX17630
4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX20011
Automotive Single 8A/12A Step-Down Converter with High Efficiency
MAX16136
High-Precision Supervisory with Window Watchdog and Overvoltage Indicator
MAX16160
High-Accuracy 4-Channel, Any-Input Supervisory Circuits
MAX15158Z
High-Voltage Multiphase Boost Controller
MAX20079
Automotive 36V 3.5A Buck Converter with 3.5μA IQ
MAX20026, MAX20026S
Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO
MAX20026S
Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO
MAX20801
MPP Tracking DC-DC Converter
MAX20800
MPP Tracking DC-DC Converter
MAX5992A
Multisource, High-Power, High-Performance Powered Device Controllers
MAX5992B
Multisource, High-Power, High-Performance Powered Device Controllers
MAX20059
72V, 1A, Automotive Synchronous Step-Down DC-DC Converter
MAX20058
60V, 1A, Automotive Synchronous Step-Down DC-DC Converter
MAXM15065
4.5V to 60V, 300mA Step-Down uSLIC Power Module
MAXM15067
4.5V to 60V, 300mA Step-Down uSLIC Power Module
MAXM15066
4.5V to 60V, 300mA Step-Down uSLIC Power Module
MAXM17904
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAXM17905
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAXM17906
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
MAX25600
Synchronous High Voltage 4 Switch Buck Boost LED Controller
MAX20010C
Automotive Single 6A Step-Down Converters
MAX20010D
Automotive Single 6A Step-Down Converters
MAX20048
Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller
MAX17301
1-Cell ModelGauge m5 EZ Fuel Gauge with Protector and SHA-256 Authentication
MAX17302
1-Cell ModelGauge m5 EZ Fuel Gauge with Protector and SHA-256 Authentication
MAX17313
1-Cell ModelGauge m5 EZ Fuel Gauge with Protector and SHA-256 Authentication
MAX17311
1-Cell ModelGauge m5 EZ Fuel Gauge with Protector and SHA-256 Authentication
MAX17312
1-Cell ModelGauge m5 EZ Fuel Gauge with Protector and SHA-256 Authentication
MAX17303
1-Cell ModelGauge m5 EZ Fuel Gauge with Protector and SHA-256 Authentication
MAX20029B
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
MAX20029, MAX20029B, MAX20029C
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
MAX20029C
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
MAX77827
5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ
MAX17823H
12-Channel, High-Voltage Data-Acquisition Systems
MAX25615EVKIT
Evaluation Kit for the MAX25615
MAX25615
7A Sink, 3A Source, 12ns, SOT23 MOSFET Drivers
MAX20334
OverVoltage and Surge-Protected Dual SPDT Data Line Switch
Please request a quote
Unfortunately, we are unable to place your order due to restrictions on your account. Please contact customer support.
Sorry, but we are unable to process sample requests from non-business or non-educational e-mail addresses via this site. Your options are :
Thank you for your interest in Maxim
Thank You for interest in Maxim Integrated. Our free samples program limits the quantities that we can provide to each customer per calendar year.If you feel that you have received this message in error, please contact samples-admin@maximintegrated.com. Alternatively, you can click here to place an order.
Part Number | Description | Key Advantages |
---|
Your quote has been successfully submitted. You will receive an email within 24 hours with pricing and availability. Visit My Quotes Thank you!
View All My QuotesAre you sure you want to Request Company Account?