Top

MAX17016EVKIT

Evaluation Kit for the MAX17016

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17016 Jun 19, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 7V to 24V Input Range
  • Dynamically Selectable 1.5V/1.05V Output Voltage
  • Dynamically Adjustable Output Voltage (0 to 0.9VIN Range)
  • 10A Output Current (Continuous)
  • 300kHz Switching Frequency
  • Power-Good Output Indicator (PGOOD)
  • Low-Profile, Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX17016 evaluation kit (EV kit) demonstrates the standard 10A application circuit of the MAX17016. This DC-DC converter steps down high-voltage batteries to generate low-voltage core or chipset/RAM bias supplies in notebook computers.

The MAX17016 EV kit provides a dynamically adjustable 1.5V/1.05V output voltage from a 7V to 24V battery input range. It delivers up to 10A output current while achieving high efficiency. Programmed by a single resistor, the EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

The EV kit is a fully assembled and tested printed circuit board (PCB). It also allows the evaluation of other dynamically adjustable output voltages by varying the external reference input, which can be realized by changing resistors R1, R2, and R3.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17016 Jun 19, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .