Top

MAX1667EVSYS

Evaluation System for the MAX1667

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1667 Sep 10, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • SMBus-Compatible 2-Wire Serial Interface
  • 4A, 3A, or 1A (max) Battery Charge Current
  • Up to 18.4V Battery Voltage
  • Up to +28V Input Voltage
  • Easy-to-Use Software Included
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Charger Base Stations
  • Notebook Computers
  • PDAs and Other Handheld Devices
  • Phones

Description

The MAX1667 evaluation system (EV system) consists of a MAX1667 evaluation kit (EV kit) and a companion Maxim SMBus™ Interface Board. The MAX1667 EV kit simplifies evaluation of the MAX1667 chemistry-independent Level 2 smart battery charger.

The Maxim SMBus interface board (MAXSMBus) allows an IBM®-Compatible personal computer to use its parallel port to emulate an Intel® system management bus (SMBus) 2-wire interface. Windows® 95/98 software provides a user friendly interface to exercise the MAX1667's features.

Order the MAX1667 EV system for complete IBM PC-based evaluation of the MAX1667. Order the MAX1667 EV kit if you already have an SMBus interface.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1667 Sep 10, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.