Top

Lithium-Ion Battery Pack Protector

Drop and Use Li+ Battery Pack Protector Simplifies Design and Saves Cost

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Lithium-Ion Battery Pack Protector Mar 03, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Complete Protection Against:
    • Cell Overvoltage
    • Cell Undervoltage
  • Pack Protection for Excessive Charge and Discharge
  • Very Low Supply Current: 16µA typ
  • Low Standby Current: 1µA max
  • Matched Cell Input Bias Current (<500pA) Preserves Cell Balance

Applications/Uses

  • Li+ Battery Packs

Description

The MAX1665 provides protection against overvoltage, undervoltage, overcharge current, and overdischarge current for 2-cell to 4-cell lithium-ion (Li+) battery packs. Very low operating current ensures that cells are not overdischarged during long storage periods.

The MAX1665 controls two external N-channel MOSFETs to limit the charge and discharge voltages. Charging is allowed when the per-cell voltage is below +4.3V. When the voltage on any cell rises above +4.3V (overvoltage limit), the MAX1665 turns off the charge MOSFET. This safety feature prevents overcharge of any cell within the battery pack.

Discharge is allowed when the per-cell voltage is above +2.5V (undervoltage limit). If the voltage across any cell falls below +2.5V, the MAX1665 turns off the discharge MOSFET. This safety feature prevents overdischarge of any cell within the battery pack.

Charging and discharging are allowed if the voltage between PKN and BN is less than 250mV. This safety feature prevents excessive pack current.

Simplified Block Diagram

MAX1665S, V, X: Typical Operating Circuit MAX1665S, V, X: Typical Operating Circuit Zoom icon

Technical Docs

Data Sheet Lithium-Ion Battery Pack Protector Mar 03, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.