Top

MAX1660EVKIT

Evaluation Kit for the MAX1660

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1660 Oct 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Measures 4A Currents to 1% Accuracy
  • 4A Max Current, 1% Accuracy
  • Proven PC Board Layout
  • Convenient Test Points Provided On-Board
  • Data-Logging Software
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX1660 evaluation kit (EV kit) is an assembled surface-mount demonstration board. The EV kit embodies the typical application circuit shown in Figure 8 of the MAX1660 data sheet. Additional circuitry allows an IBM®-compatible personal computer to use its parallel port to emulate an Intel® System Management Bus (SMBus™) interface.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1660 Oct 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .