Top

MAX1642EVKIT

Evaluation Kit for the MAX1642, MAX1643

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1642, MAX1643 Jun 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 0.9V to 1.65V Input Voltage Range
  • 3.3V ±4% Output Voltage
  • Adjustable Output Voltage (2V to 5.2V)
  • 80% Efficiency (VIN = 1.2V, ILOAD = 20mA)
  • Internal 500mA Synchronous Rectifier
  • 2µA Shutdown Mode (MAX1642)
  • Low-Battery Detector (MAX1643)
  • Ultra-Small, 8-Pin µMAX® Package
  • Power-Fail Output
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Pagers
  • Personal Medical Monitors
  • Pointing Devices
  • Remote Controls
  • Single-Cell Battery-Powered Devices

Description

The MAX1642 evaluation kit (EV kit) is a step-up switching regulator for one-cell, battery-powered systems. It accepts a positive input between 0.9V and 1.65V and converts it to a 3.3V preset output for currents up to 20mA. The MAX1642 EV kit provides ultra-low quiescent current and high efficiency for maximum battery life. Operation up to 50kHz allows the use of a tiny surface-mount inductor while minimizing interference with sensitive intermediate frequencies in pagers and other RF applications.

This EV kit is a fully assembled and tested surface-mount circuit board. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages. It can also be used to evaluate the MAX1643.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1642, MAX1643 Jun 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.