MAX1634A

Multi-Output, Low-Noise Power-Supply Controllers for Notebook Computers


Please check latest availability status for a specific part variant.

Description

The MAX1630A–MAX1635A are buck-topology, stepdown, switch-mode, power-supply controllers that generate logic-supply voltages in battery-powered systems. These high-performance, dual-/triple-output devices include on-board power-up sequencing, power-good signaling with delay, digital soft-start, secondary winding control, low-dropout circuitry, internal frequency-compensation networks, and automatic bootstrapping.

Up to 96% efficiency is achieved through synchronous rectification and Maxim's proprietary Idle Mode™ control scheme. Efficiency is greater than 80% over a 1000:1 load-current range, which extends battery life in system-suspend or standby mode. Excellent dynamic response corrects output load transients caused by the latest dynamic-clock CPUs within five 300kHz clock cycles. Strong 1A on-board gate drivers ensure fast external n-channel MOSFET switching.

These devices feature a logic-controlled and synchronizable, fixed-frequency, pulse-width-modulation (PWM) operating mode. This reduces noise and RF interference in sensitive mobile communications and pen-entry applications. Asserting the Active-Low SKIP pin enables fixed-frequency mode for lowest noise under all load conditions.

The MAX1630A–MAX1635A include two PWM regulators, adjustable from 2.5V to 5.5V with fixed 5.0V and 3.3V modes. All these devices include secondary feedback regulation, and the MAX1630A/MAX1632A/MAX1633A/MAX1635A each contain 12V/120mA linear regulators. The MAX1631A/MAX1634A include a secondary feedback input (SECFB), plus a control pin (STEER) that selects which PWM (3.3V or 5V) receives the secondary feedback signal. SECFB provides a method for adjusting the secondary winding voltage regulation point with an external resistor-divider, and is intended to aid in creating auxiliary voltages other than fixed 12V.

The MAX1630A/MAX1631A/MAX1632A contain internal output overvoltage and undervoltage protection features. The MAX1630A family has improved RF immunity over the MAX1630 family.
MAX1630A, MAX1631A, MAX1632A, MAX1633A, MAX1634A, MAX1635A: Functional Diagram MAX1630A, MAX1631A, MAX1632A, MAX1633A, MAX1634A, MAX1635A: Functional Diagram Enlarge+

Key Features

  • 96% Efficiency
  • +4.2V to +30V Input Range
  • 2.5V to 5.5V Dual Adjustable Outputs
  • Selectable 3.3V and 5V Fixed or Adjustable Outputs (Dual Mode™)
  • 12V Linear Regulator
  • Adjustable Secondary Feedback (MAX1631A/MAX1634A)
  • 5V/50mA Linear Regulator Output
  • Precision 2.5V Reference Output
  • Programmable Power-Up Sequencing
  • Power-Good (Active-Low RESET) Output
  • Output Overvoltage Protection (MAX1630A/MAX1631A/MAX1632A)
  • Output Undervoltage Shutdown (MAX1630A/MAX1631A/MAX1632A)
  • 200kHz/300kHz Low-Noise, Fixed-Frequency Operation
  • Low-Dropout, 99% Duty-Factor Operation
  • 2.5mW Typical Quiescent Power (+12V Input, Both SMPSs On)
  • 4µA Typical Shutdown Current
  • 28-Pin SSOP Package

Applications/Uses

  • Desktop CPU Local DC-DC Converters
  • Notebook and Subnotebook Computers
  • PDAs and Mobile Communicators
Product Reliability Reports: MAX1634A.pdf 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX77962
23VIN 3.2AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries

  • 3.5V to 23V Input Operating Range, 30VDC Withstand Voltage
  • Reverse Leakage Protection
  • 50mA to 3.15A Programmable Input Current Limit

MAX14917
Industrial Octal High-Side Switch

  • Robust Solutions
  • Reduces Power and Heat Dissipation
  • Flexible

MAX17760
4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20430
Four-Output Mini PMIC for Safety Applications

  • Multiple Functions for Small Size
  • High-Precision for ASIL Applications
  • Diagnostics and Redundant Circuits

MAX17320
2S-4S ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection, and SHA-256 Authentication

  • Battery Health + Programmable Safety/Protection
  • ModelGauge m5 EZ Algorithm
  • Precision Measurement Without Calibration

MAX18166
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX18066
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX77511
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

  • 3A/Phase Configurable Buck Regulator
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range

MAX77711
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

  • 3A/Phase Configurable Buck Regulator
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range

MAX15162
8V to 60V Smart Dual 1.5A Circuit Breaker with Accurate Current Monitoring

  • 8V to 60V Wide Input Voltage Range
  • Integrated Dual-Power MOSFET 
  • Turn-On Resistance 140mΩ (WLP), 180mΩ (TQFN) MOSFET

MAX16543
Integrated Protection IC on a High-Power 12V Bus with an Integrated MOSFET and Lossless Current Sensing

  • Used with the MAX16545B/MAX16545C to Provide Integrated Protection for Loads > 60A On 12V Bus
  • High Density: Industry’s Smallest Circuit Breaker Solution Provides More Than 75% Board Area Savings
  • Lossless, Precise Total System Current Sensing and Reporting

MAX16545B
Integrated Protection IC on 12V Bus with an Integrated MOSFET, Lossless Current Sensing, and PMBus Interface

  • High Density (6.5mm × 4mm for 60A): Less than 25% of the Board Area of Conventional Solutions
  • Enables Advanced System Power Management

MAX16545C
Integrated Protection IC on 12V Bus with an Integrated MOSFET, Lossless Current Sensing, and PMBus Interface

  • High Density (6.5mm × 4mm for 60A): Less than 25% of the Board Area of Conventional Solutions
  • Enables Advanced System Power Management

MAX20353
Wearable Power Management Solution

  • Extend Battery Use Time Between Battery Charging
  • Easy-to-Implement Li+ Battery Charging
  • Minimize Solution Footprint Through High Integration

MAX15093, MAX15093A
2.7V to 18V, 15A, Hot-Swap Solution with Current Report Output

  • Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
  • Flexibility Enables Use in Many Unique Designs
  • Safety Features Ensure Accurate, Robust Protection

MAX15093A
2.7V to 18V, 15A, Hot-Swap Solution with Current Report Output

  • Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
  • Flexibility Enables Use in Many Unique Designs
  • Safety Features Ensure Accurate, Robust Protection

MAX15158, MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX25201
36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25202
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25200
    36V Automotive Low-IQ 200kHz to 2.2MHz Sepic/Flyback Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 20μA Quiescent Current in Skip Mode
  • ±1.5% FB Voltage Accuracy

  • MAX20499
    Automotive Core Power Supply 5V, 8A/12A Step-Down Converter

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
    • MAX20499A: 8A
    • MAX20499B: 12A
  • Differential Remote Voltage Sensing

  • MAX17823B
    12-Channel High-Voltage Data Acquisition System

    • AEC-Q100 Grade 2 Temperature Range
    • Operating Voltage from 9V to 65V
    • Ultra-Low-Power Operation

    MAX25024
    Automotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver Supporting ASIL B

    • Wide Voltage-Range Operation
    • High Integration
    • Robust and Low EMI

    MAX25613
    Automotive Infrared LED Controller

    • High-Current IR LED Driver with Reduced Peak Current on the Battery Harness
    • Protection Features Increase System Reliability
    • Automotive Ready

    MAX25601C
    Synchronous Boost and Synchronous Buck LED Controllers

    • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
    • Wide Dimming Ratio Allows High Contrast Ratio
    • Protection Features and Wide Temperature Range Increase System Reliability

    MAX25601D
    Synchronous Boost and Synchronous Buck LED Controllers

    • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
    • Wide Dimming Ratio Allows High Contrast Ratio
    • Protection Features and Wide Temperature Range Increase System Reliability

    MAX25601A
    Synchronous Boost and Synchronous Buck LED Controllers

    • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
    • Wide Dimming Ratio Allows High Contrast Ratio
    • Protection Features and Wide Temperature Range Increase System Reliability

    MAX25601B
    Synchronous Boost and Synchronous Buck LED Controllers

    • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
    • Wide Dimming Ratio Allows High Contrast Ratio
    • Protection Features and Wide Temperature Range Increase System Reliability

    MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAXM17724
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17720
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17712
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15068
    7.5V to 60V, 200mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17634
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17635
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17633
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17537
    4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

    • Reduces Design Complexity, Manufacturing Risks, and Time to Market
    • Saves Board Space in Space-Constrained Applications
    • Offers Flexibility for Power-Design Optimization

    MAXM17631
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17632
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17630
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAX15095A
    2.7V to 18V, 6.6A Integrated Hot-Swap/Electronic Circuit Breaker

    • Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
    • Flexibility Enables Use in Many Unique Designs
    • Safety Features Ensure Accurate, Robust Protection

    MAX15095D
    2.7V to 18V, 6.6A Integrated Hot-Swap/Electronic Circuit Breaker

    • Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
    • Flexibility Enables Use in Many Unique Designs
    • Safety Features Ensure Accurate, Robust Protection

    MAX15095, MAX15095A, MAX15095D
    2.7V to 18V, 6.6A Integrated Hot-Swap/Electronic Circuit Breaker

    • Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
    • Flexibility Enables Use in Many Unique Designs
    • Safety Features Ensure Accurate, Robust Protection

    MAX20473
    Low-Voltage Synchronous Boost Converter

    • Synchronous Boost Converter
    • 3.0V to 4.0V Operating Supply Voltage
    • True Output Shutdown

    MAX17662
    3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation