Top

MAX1625EVKIT

Evaluation Kit for the MAX1625

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1625 Jun 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 5.5V Input Voltage Range
  • 2.5V Output Voltage (1.1V to 4.0V adjustable)
  • 5A Output Current
  • Efficiency = 91%, VIN = 5V, VOUT = 2.5V @ IOUT = 2.5A
  • Power-OK Output
  • 500kHz Switching Frequency
  • 16-Pin Narrow SO
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • GTL Bus Termination
  • Industrial Computers
  • LAN Servers
  • Pentium®

Description

The MAX1625 evaluation kit (EV kit) provides a 2.5V output voltage from a 4.5V to 5.5V input. It delivers up to 5A output current with greater than 90% efficiency. The MAX1625 features a resistor-programmable switching frequency from 100kHz to 1MHz, as well as current-mode operation for superior load- and line-transient response. This EV kit operates at a 500kHz switching frequency. It can also be used to evaluate other output voltages by changing feedback resistors R2 and R3.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1625 Jun 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .