Top

MAX1624EVKIT

Evaluation Kit for the MAX1624

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1624 Jun 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 5.5V Input Voltage Range
  • 1.1V to 3.5V Output Voltage
  • 11.5A Output Current
  • Efficiency = 90%, VIN = 5V, VOUT = 2.5V @ IOUT = 10A
  • Selectable 0.5%, 1%, 2% AC Load Regulation
  • Power-OK Output
  • Glitch-Catcher™ Provides Excellent Load-Transient Response
  • 500kHz Switching Frequency
  • 24-Pin SSOP Package
  • Low-Profile Components

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • GTL Bus Termination
  • Industrial Computers
  • LAN Servers
  • Pentium®

Description

The MAX1624 evaluation kit (EV kit) provides a digitally programmable output voltage between 1.1V and 3.5V from a 5V input supply. It delivers up to 11.5A output current with greater than 90% efficiency. The MAX1624 EV kit features 1% output accuracy. The MAX1624 features a resistor-programmable switching frequency from 100kHz to 1MHz, as well as current-mode operation for superior load- and line-transient response. This EV kit is a fully assembled and tested circuit board. For a low-cost version of this kit that includes the Intel® VRM connector and aluminum-electrolytic filter capacitors, order the MAX1624VRMEVKIT.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1624 Jun 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .