Top

MAX1612EVKIT

Evaluation Kit for the MAX1612, MAX1613

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1612, MAX1613 Nov 12, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Bridge-Battery Charger
  • 6V, 50mA Bridge Output
  • 5V Linear Regulator
  • Input Voltage Disconnect Detection
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Backup Battery Applications
  • Notebook Computers
  • Portable Equipment

Description

The MAX1612 evaluation kit (EV kit) is a complete bridge-battery management circuit. A small 2.4V, 50mAh NiCd battery, similar to the type commonly used in bridge circuits of notebook computers, is mounted on the board. When the main power source is disconnected, the MAX1612 boosts the 2-cell bridge battery voltage to 6V to power the load. The MAX1612 also controls the battery's trickle charge cycle.

The MAX1612 evaluation board can also be used to evaluate the MAX1613. Simply order a free sample of the MAX1613EEE and replace the MAX1612 with the MAX1613.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1612, MAX1613 Nov 12, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.