Top

MAX1549EVKIT

Evaluation Kit for the MAX1549

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1549 Jul 11, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5V to 20V Input Voltage Range
  • Four Digitally Selectable Operating Voltages (OUT1)
  • Dynamically Selectable Output Voltages 0.7V/1.0V/1.3V/1.5V (OUT1, Adjustable from 0.5V to 2.0V)
  • Fixed 2.5V Output Voltage (OUT2, Adjustable from 0.5V to 2.7V)
  • 6A Output Current (OUT1)
  • 4A Output Current (OUT2)
  • 300kHz Switching Frequency
  • Independent Power-Good Outputs
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • Active Termination Buses
  • CPU Core or VCC Supplies
  • DDR Memory Termination
  • Dynamically Adjustable Chipset Supplies
  • Fixed Chipset/RAM Supplies
  • Notebook Computers
  • Video/GPU Core Supplies

Description

The MAX1549 evaluation kit (EV kit) demonstrates the MAX1549's standard application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating precision low-voltage chipset and RAM power supplies for notebook computers.

The MAX1549 EV kit provides a dynamically adjustable 0.7V to 1.5V output voltage range (OUT1), and a fixed 2.5V output voltage (OUT2) from a 5V to 20V battery input range. It delivers up to a 6A output current for OUT1, and up to a 4A output current for OUT2, with greater than 90% efficiency. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

This EV kit is a fully assembled and tested circuit board. It is capable of evaluating other dynamically adjustable output voltages in the 0.5V to 2.0V range by changing R10-R14. Other fixed output voltages in the 0.5V to 2.7V range can be evaluated by changing R20 and R21.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1549 Jul 11, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.