Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1537 | Mar 06, 2006 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
Applications/Uses
- 2 to 4 Li+ Cell Battery-Powered Devices
- Notebook and Subnotebook Computers
- PDAs and Mobile Communicators
Description
A transformer on the 5V output generates a 12V auxiliary voltage capable of delivering 150mA. This auxiliary voltage is adjustable between 5V and 23V by changing feedback resistors R17 and R18.
The MAX1537 also has an internal fixed 3.3V and 5V linear regulator both capable of supplying 100mA.
The MAX1537 EV kit operates at 300kHz switching frequency.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1537 | Mar 06, 2006 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.