Top

MAX1535AEVSYS

Evaluation Kit/Evaluation System for the MAX1535A
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 0.5% Battery Voltage Accuracy
  • 3% Battery Charge-Current Accuracy
  • Input Current-Limiting Set Point through SMBus Command
  • Up to 8A Battery Charge Current
  • Automatic Selection of System Power Source
  • +8V to +25V Input Voltage Range
  • Charges Li+, NiCd, NiMH Battery Chemistries
  • SMBus-Compatible 2-Wire Serial Interface
  • Includes Windows 95-/98-/2000-/XP-Compatible Software and Demo PC Board
  • Fully Assembled and Tested

Applications/Uses

  • Notebook and Subnotebook Computers
  • Portable Equipment with Rechargeable Batteries
  • Tablet PCs

Description

The MAX1535A evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® System Management Bus (SMBus™) to control the battery regulation voltage, charger current output, and input current-limit set point.

The MAX1535A EV kit can charge one, two, three, or four series Li+ cells with a current up to 8A.

The MAX1535A evaluation system (EV system) consists of a MAX1535A EV kit and the Maxim SMBUSMON board. The MAX1535A EV kit includes Windows® 95-/98-/2000-/XP-compatible software to provide a user-friendly interface.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.