Top

MAX1535AEVKIT

Evaluation Kit/Evaluation System for the MAX1535A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 0.5% Battery Voltage Accuracy
  • 3% Battery Charge-Current Accuracy
  • Input Current-Limiting Set Point through SMBus Command
  • Up to 8A Battery Charge Current
  • Automatic Selection of System Power Source
  • +8V to +25V Input Voltage Range
  • Charges Li+, NiCd, NiMH Battery Chemistries
  • SMBus-Compatible 2-Wire Serial Interface
  • Includes Windows 95-/98-/2000-/XP-Compatible Software and Demo PC Board
  • Fully Assembled and Tested

Applications/Uses

  • Notebook and Subnotebook Computers
  • Portable Equipment with Rechargeable Batteries
  • Tablet PCs

Description

The MAX1535A evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® System Management Bus (SMBus™) to control the battery regulation voltage, charger current output, and input current-limit set point.

The MAX1535A EV kit can charge one, two, three, or four series Li+ cells with a current up to 8A.

The MAX1535A evaluation system (EV system) consists of a MAX1535A EV kit and the Maxim SMBUSMON board. The MAX1535A EV kit includes Windows® 95-/98-/2000-/XP-compatible software to provide a user-friendly interface.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.