Top

MAX1533EVKIT

Evaluation Kit for the MAX1533

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1533 Apr 04, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 6V to 24V Input Range
  • Internal 5V and 3.3V Linear Regulators with 100mA Load Capability
  • Output Voltage:
    3.3V at 5A (Adjustable from 1V to 5.5V)
    5V at 5A (Adjustable from 1V to 5.5V)
  • 300kHz Switching Frequency (Selectable 200kHz/300kHz/500kHz)
  • Power-Good Output
  • Selectable Over- and Undervoltage Protection
  • 32-Pin Thin QFN Package
  • Fully Assembled and Tested
  • Applications/Uses

    • 2 to 4 Li+ Cell Battery-Powered Devices
    • Notebook and Subnotebook Computers
    • PDAs and Mobile Communicators

    Description

    The MAX1533 evaluation kit (EV kit) demonstrates the MAX1533's standard application circuit. This dual-PWM synchronous DC-DC converter steps down high-voltage batteries and/or AC adapters, generating main supplies for notebook computers. The MAX1533 EV kit operates at 300kHz switching frequency and provides dual 5V and 3.3V output voltages from a 5V to 24V battery input range. It delivers up to 5A output current for the 5V output and 6A for the 3.3V output with 97% efficiency. Both outputs are adjustable between 1V and 5.5V by changing feedback resistors R19–R22.

    The MAX1533 also has an internal fixed 3.3V and 5V linear regulator capable of supplying 100mA. The MAX1533 EV kit operates at 300kHz switching frequency.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1533 Apr 04, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .