Top

MAX1518_EVKIT

Evaluation Kit for the MAX1518

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1518 Nov 06, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +4.5V to +5.5V Input Range
  • Output Voltages
    • +13V Output at 650mA (VMAIN)
    • +25V Output at 10mA (VPOS)
    • -8V Output at 15mA (VNEG)
  • Adjustable Output Voltages (External Resistors)
  • 1.2MHz Switching Frequency
  • Five High-Performance Operational Amplifiers
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Displays
  • LCD Monitor Panels
  • Notebook Computer Displays

Description

The MAX1518 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a step-up switching regulator, a positive charge pump postregulated by a high-voltage linear regulator, a negative charge pump postregulated by a high-voltage negative linear regulator, and five high-current operational amplifiers. The step-up switching circuit is configured for a +13V output (VMAIN) and provides up to 650mA from a +4.5V to +5.5V DC supply voltage.

The positive linear regulator is configured for a +25V output (VPOS) using two charge-pump stages providing up to 10mA. The negative linear regulator is configured for a -8V output (VNEG) using a single charge-pump stage providing up to 15mA. The DC input source or the step-up switching regulator output provides power for the positive charge-pump input. The DC input source or the power ground provides power for the negative charge-pump input.

The MAX1518 EV kit demonstrates low-quiescent current and high efficiency for maximum battery life. Operation at 1.2MHz allows the use of tiny surface-mount components.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1518 Nov 06, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .