Top

MAX14521EEVKIT

Evaluation Kit for the MAX14521E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14521E Apr 29, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 2.7V to 5.5V Supply Range
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • I²C Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Instruments Clusters
  • Keypad Backlighting
  • LCD Backlighting
  • PDAs
  • Smartphones

Description

The MAX14521E evaluation kit (EV kit) provides a proven design to evaluate the MAX14521E quad, high-voltage EL lamp drivers. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX14521E.

The MAX14521E EV kit PCB comes with a MAX14521EETG+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14521E Apr 29, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .