Ruggedized Plastic Parts

"Ruggedized Plastic" is also referred to as Enhanced Plastic or sometimes as Military Plastic.
A "ruggedized" product is one that has been burned-in and tested to military specifications. Usually, ruggedized products are packaged in hermetic packages. However, some mil/aero applications do not require the expense of a full hermetic seal, but do require high-reliability processing. For such applications, Maxim's ruggedized military plastic products fulfill this processing requirement and can be thought of as "super-COTS" products. All of Maxim's ruggedized plastic parts ship with a Certificate of Compliance, just as do the full military spec hermetic devices. So if you are looking for enhanced plastic for a military plastic application, Maxim's Ruggedized Plastic fits the bill.

Features of All Maxim Ruggedized Plastic Parts

All of Maxim's ruggedized plastic products have the following features:
  1. Certificate of Compliance
  2. Available with 85/15 SnPb electroplated lead finish to eliminate tin-whisker and solder-cracking issues

Features Specific to Maxim Ruggedized Plastic Parts by Product Grade

Maxim offers three grades of ruggedized plastic products to meet mil/aero customer needs, with unique features for each grade.
/PR
This grade provides full burn-in and temperature testing.
  • 100% burn-in at +135°C for 120 hours
    • Virtually eliminates all infant mortality issues
  • 100% tri-temp tested over the military temperature range
    • Assures the highest possible reliability in a plastic-packaged device
    • Effectively guarantees that the actual device received by the customer has been proven to operate at the full military temperature range
/PR2
This grade is appropriate for customers who do their own board or system-level burn-in.
  • No burn-in
  • 100% tri-temp tested over the military temperature range
    • Assures the highest possible reliability in a plastic-packaged device
    • Effectively guarantees that the actual device received by the customer has been proven to operate at the full military temperature range
/PR3
This grade is appropriate for customers who do their own system-level burn-in and tri-temp testing.
  • No burn-in or tri-temp testing
  • Devices are tested to more stringent limits to guarantee performance over temperature
See Reliability Document PR-1. (PDF, 29kB)
Contact Maxim's Military Business Manager for more information.

Device Maxim Part Number Description
V62/09648-02XB MAX6029EUK Ultra-Low-Power Precision Series Voltage Reference
V62/09648-01XB MAX6029ESA Ultra-Low-Power Precision Series Voltage Reference
V62/09646-01XB MAX3077EMSA/PR +3.3V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485/RS-422 Transceivers
V62/09640-03XB MAX923MSA/PR Ultra Low-Power, Single/Dual-Supply Comparators
V62/09640-01XB MAX921MSA/PR Ultra Low-Power, Single/Dual-Supply Comparators
V62/09639-01XB MAX418MSD/PR Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps
V62/09638-01XB MAX942MSA/PR High-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators
V62/09637-01XB MAX630MSA/PR CMOS Micropower Step-Up Switching Regulator
V62/09636-01XB MAX394MWP/PR Low-Voltage, Quad, SPDT, CMOS Analog Switch—Replaces MAX333A
V62/09634-01XB MAX667MSA/PR +5V Programmable, Low-Dropout Voltage Regulator
V62/09633-01XB MAX8211MSA/PR Microprocessor Voltage Monitors with Programmable Voltage Detection
V62/09632-01XB MAX691AMSE/PR Microprocessor Supervisory Circuits
V62/09628-01XB MAX149BMAP/PR +2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs
  DG201AMSE/PR Quad SPST CMOS Analog Switches
  DG408DY/PR Improved, 8-Channel/Dual 4-Channel, CMOS Analog Multiplexers
  DG441DY/PR Improved, Quad, SPST Analog Switches
  DG506AMWI/PR Monolithic CMOS Analog Multiplexers
  DG507AMWI/PR Monolithic CMOS Analog Multiplexers
  DG508AMWE/PR Monolithic CMOS Analog Multiplexers
  DG508AMY/PR Monolithic CMOS Analog Multiplexers
  DG509AMY/PR Monolithic CMOS Analog Multiplexers
  MAX1232MSA/PR Microprocessor Monitor
  MAX1241AMSA/PR +2.7V, Low-Power, 12-Bit Serial ADCs in 8-Pin SO
  MAX1241BMSA/PR +2.7V, Low-Power, 12-Bit Serial ADCs in 8-Pin SO
  MAX1247BMEE/PR +2.7V, Low-Power, 4-Channel, Serial 12-Bit ADCs in QSOP-16
  MAX144AMUA/PR +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX
  MAX170DMWE/PR Serial Output, 5.6µs, 12-Bit ADC with Reference
  MAX186BMAP/PR Low-Power, 8-Channel, Serial 12-Bit ADCs
  MAX186BMWP/PR Low-Power, 8-Channel, Serial 12-Bit ADCs
  MAX186CMAP/PR Low-Power, 8-Channel, Serial 12-Bit ADCs
  MAX188BMAP/PR Low-Power, 8-Channel, Serial 12-Bit ADCs
  MAX188BMWP/PR Low-Power, 8-Channel, Serial 12-Bit ADCs
  MAX188CMAP/PR Low-Power, 8-Channel, Serial 12-Bit ADCs
  MAX192BMWP/PR Low-Power, 8-Channel, Serial 10-Bit ADC
  MAX196AMWI/PR 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection
  MAX197AMWI/PR Multi-Range (±10V, ±5V, +10V, +5V), Single +5V, 12-Bit DAS with 8+4 Bus Interface
  MAX197BMWI/PR Multi-Range (±10V, ±5V, +10V, +5V), Single +5V, 12-Bit DAS with 8+4 Bus Interface
  MAX222MWN/PR +5V-Powered, Multichannel RS-232 Drivers/Receivers
  MAX231MPA/PR +5V-Powered, Multichannel RS-232 Drivers/Receivers
  MAX232MSE/PR +5V-Powered, Multichannel RS-232 Drivers/Receivers
  MAX232MWE/PR +5V-Powered, Multichannel RS-232 Drivers/Receivers
  MAX232MWE/PR-T +5V-Powered, Multichannel RS-232 Drivers/Receivers
  MAX291MSA/PR 8th-Order, Lowpass, Switched-Capacitor Filters
  MAX303MSE/PR Precision, Dual, High-Speed Analog Switches
  MAX307MWI/PR Precision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers
  MAX333AMWP/PR Precision, Quad, SPDT, CMOS Analog Switch
  MAX353MSE/PR Precision, Quad, SPST Analog Switches
  MAX362MSE/PR Precision, Quad, SPST Analog Switches
  MAX367MWN/PR Signal Line Circuit Protector with Three Independent Protectors
  MAX400MSA/PR Ultra-Low Offset Voltage Operational Amplifier
  MAX427MSA/PR Low-Noise, High-Precision Op Amps
  MAX4420MSA/PR High-Speed, 6A MOSFET Driver (Noninverting)
  MAX472ESA/PR Precision, High-Side Current-Sense Amplifiers
  MAX474MSA/PR Single/Dual/Quad, 10MHz Single-Supply Op Amps
  MAX475MSD/PR Single/Dual/Quad, 10MHz Single-Supply Op Amps
  MAX478ESA/PR 17µA Max, Dual Quad, Single-Supply, Precision Op Amps
  MAX481MSA/PR Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers
  MAX483MSA/PR Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers
  MAX488MSA/PR Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers
  MAX489MSD/PR Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers
  MAX490MSA/PR Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers
  MAX491MSD/PR Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers
  MAX505BMWG/PR Quad, 8-Bit DAC with Rail-to-Rail Outputs
  MAX506BMWP/PR Quad, 8-Bit DAC with Rail-to-Rail Outputs
  MAX529MWN/PR Octal, Serial, 8-Bit DAC with Output Buffers
  MAX531BMSD/PR +5V, Low-Power, Voltage-Output, Serial 12-Bit DACs
  MAX532AMWE/PR Dual, Serial Input, Voltage-Output, Multiplying, 12-Bit DAC
  MAX532BMWE/PR Dual, Serial Input, Voltage-Output, Multiplying, 12-Bit DAC
  MAX543BMSA/PR Serial, CMOS, Multiplying, 12-Bit DAC in 8-Pin Package
  MAX603MSA/PR 5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
  MAX641AMSA/PR 5V Adjustable, 10W, CMOS, Step-Up, Switching Regulator Controller
  MAX662AMSA/PR 12V, 30mA Flash Memory Programming Supply
  MAX674MSA/PR +10V Precision Voltage Reference
  MAX705MSA/PR Low-Cost, µP Supervisory Circuits
  MAX707MSA/PR Low-Cost, µP Supervisory Circuits
  MAX708MSA/PR Low-Cost, µP Supervisory Circuits
  MAX734MSA/PR 12V, 120mA Flash Memory Programming Supply
  MAX791MSE/PR Microprocessor Supervisory Circuit
  MAX797MSE/PR Step-Down Controllers with Synchronous Rectifier for CPU Power
  MAX873BMSA/PR Low-Power, Low-Drift, +2.5V/+5V/+10V Precision Voltage Reference
  MAX901BMSE/PR High-Speed, Low-Power Voltage Comparators
  MAX907MSA/PR Dual/Quad/Single, High-Speed, Ultra-Low-Power, Single-Supply TTL Comparators
  MAX913MSA/PR Single/Dual, Ultra-Fast, Low-Power, Precision TTL Comparators
  MAX941MSA/PR High-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators
  MAX944MSD/PR High-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators
  MAX951MSA/PR Ultra-Low-Power, Single-Supply Op Amp + Comparator + Reference