MPOS-STD2-REF

MPOS-STD2: Turnkey PCI-PTS Mobile POS (MPOS) Terminal


Please check latest availability status for a specific part variant.

Description

The MPOS-STD2 reference design is a PCI-PTS MPOS-in-a-box terminal that comes with a complete set of hardware, software, and documentation including schematics, PCB layout, 2D and 3D design files, reports from security labs.

More info ›

Quality and Environmental Data

Request Reliability Report for: MPOS-STD2-REF 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32520
ChipDNA Secure Arm Cortex M4 Microcontroller

    High-Efficiency Microcontroller for Secure Element IoT
  • Secure Element
  • Power Management Maximizes Operating Time for Battery Applications
  • Multiple Peripherals for System Control

MAX32570
Low-Power Arm Cortex-M4 Microcontroller with Contactless Radio for Secure Applications

  • High-Efficiency Microcontroller for Secure Battery-Powered Applications
  • Scalable Cached External Memory Interfaces
  • Security Features Facilitates System-Level Protection


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP