MPOS-STD2-PRO

MPOS-STD2: Turnkey PCI-PTS Mobile POS (MPOS) Terminal


Please check latest availability status for a specific part variant.

Description

The MPOS-STD2 reference design is a PCI-PTS MPOS-in-a-box terminal that comes with a complete set of hardware, software, and documentation including schematics, PCB layout, 2D and 3D design files, reports from security labs.

More info ›

Request Reliability Report for: MPOS-STD2-PRO 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources