MPOS-STD2-PRO

MPOS-STD2: Turnkey PCI-PTS Mobile POS (MPOS) Terminal


Please check latest availability status for a specific part variant.

Description

The MPOS-STD2 reference design is a PCI-PTS MPOS-in-a-box terminal that comes with a complete set of hardware, software, and documentation including schematics, PCB layout, 2D and 3D design files, reports from security labs.

More info ›

Request Reliability Report for: MPOS-STD2-PRO 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32655
Low-Power, Arm Cortex-M4 Processor with FPU-Based Microcontroller and Bluetooth 5.2

  • Ultra-Low-Power Wireless Microcontroller
  • Bluetooth 5.2 LE Radio
  • Power Management Maximizes Battery Life

MAX78000
Ultra-Low-Power Arm Cortex-M4 Processor with FPU-Based Microcontroller with Convolutional Neural Network Accelerator

  • Dual-Core Ultra-Low-Power Microcontroller
  • Neural Network Accelerator
  • Power Management Maximizes Operating Time for Battery Applications

MAX32670
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications

MAX32671
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications