MAXWSNENV

Wireless Sensor Node Demonstrator Including MAX32600


Please check latest availability status for a specific part variant.

Description

The MAXWSNENV demo kit provides a convenient platform evaluating the capabilities of the environmental sensor version of Maxim’s wireless sensor node (WSN). The kit provides an excellent foundation for the Internet of Things (IoT) applications.

The WSN board includes a microcontroller, BLE transceiver, multiple environmental sensors and coin-cell holder. The WSN kit also includes a programming adapter compatible with the ARM mbed HDK specification. For more information about mbed software development, visit the MAXWSNENV page on mbed.org.

MAXWSNENV: Block Diagram MAXWSNENV: Block Diagram Enlarge+

Key Features

  • Microcontroller Plus BLE Transceiver Provides a Convenient Development Platform
  • On-Board Sensors for Temperature, Ambient Light, Humidity, and Barometric Pressure Measure Environmental Data
  • Low-Power Operation Extends Battery Life
  • ARM mbed-Compatible HDK Interface Provides Quick Connection to Toolchain
  • General-Purpose Pushbutton Switch and Tri-Color LED Allow for Real-Time Input and Feedback
  • On-Board Battery Holder Provides Convenient and Replaceable Power Source

Applications/Uses

  • Blood Glucose Metering
  • Galvanic Skin Response Measurement
  • Pulse Oximetry Measurement
  • Wearable Medical Devices

Quality and Environmental Data

Request Reliability Report for: MAXWSNENV 
Lead-Free Package Tin (Sn) Whisker Reports

Additional Resources

Software Development Resources
Software development resources are available on mbed.org. Visit the MAXWSNENV page on mbed.org.
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32591
DeepCover Secure Microcontroller with ARM926EJ-S Processor Core

  • High Performance CPU platform Enables Feature Rich OS
  • Security Features Facilitates System-Level Protection
  • Optimal Peripheral Mix Provides Platform Scalability

MAX28200
16-Bit Microcontroller with ADC and I²C

  • High-Performance, Low-Power, 16-Bit RISC Core
  • Internal 12MHz Oscillator Requires No External Components
  • Two-Channel, 10-Bit 93.75ksps ADC

MAX32665
Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
  • Bluetooth 5 Low Energy Radio
  • Power Management Maximizes Operating Time for Battery Applications

MAX32667
Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
  • Bluetooth 5 Low Energy Radio
  • Power Management Maximizes Operating Time for Battery Applications

MAX32666
Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
  • Bluetooth 5 Low Energy Radio
  • Power Management Maximizes Operating Time for Battery Applications

MAX32668
Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
  • Bluetooth 5 Low Energy Radio
  • Power Management Maximizes Operating Time for Battery Applications