MAXQUSBJTAG-KIT

Evaluation Kit for the MAXQ USB-to-JTAG Board


Please check latest availability status for a specific part variant.

Description

The MAXQ® USB-to-JTAG evaluation kit (EV kit) is a preprogrammed interface board that acts as a USB-to-JTAG programming and debugging adapter for MAXQ microcontrollers. With the included board, included 10-pin JTAG interface cable, and a (user supplied) standard A-to-Mini-B USB cable, the EV kit can be used with compatible software tools running on a host PC to load and debug code on programmable MAXQ microcontrollers. Software packages that support the USB-to-JTAG adapter include IAR Embedded Workbench® IDE for C programming, Maxim's free MAX-IDE for assembly-based projects, and the Microcontroller Tool Kit (MTK) utility for loading and verifying precompiled Intel hex format files.

Key Features

  • 3.3V JTAG Port Interface
  • Easily Load Code and Debug Using USB-to-JTAG Interface
  • USB-to-JTAG Interface Provides In-Application Debugging Features
  • Step-by-Step Execution Tracing
  • Breakpointing by Code Address and Data Memory Address
  • Register and Data Memory View and Edit
Request Reliability Report for: MAXQUSBJTAG-KIT 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32655
Low-Power, Arm Cortex-M4 Processor with FPU-Based Microcontroller and Bluetooth 5.2

  • Ultra-Low-Power Wireless Microcontroller
  • Bluetooth 5.2 LE Radio
  • Power Management Maximizes Battery Life

MAX78000
Ultra-Low-Power Arm Cortex-M4 Processor with FPU-Based Microcontroller with Convolutional Neural Network Accelerator

  • Dual-Core Ultra-Low-Power Microcontroller
  • Neural Network Accelerator
  • Power Management Maximizes Operating Time for Battery Applications

MAX32670
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications

MAX32671
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications