MAXQSERIALJTAG-KIT

Evaluation Kit for the MAXQ Serial-to-JTAG Board

Serial-to-JTAG Programming Interface for MAXQ Microcontrollers


Please check latest availability status for a specific part variant.

Description

The MAXQ serial-to-JTAG evaluation kit (EV kit) is a convenient way to evaluate the capabilities of the MAXQ serial-to-JTAG programming interface board, used to interface the JTAG port on MAXQ microcontrollers to a PC. The EV kit contains the MAXQ serial-to-JTAG board and an interface cable. With the included board and cable, the EV kit provides a completely functional system ideal for evaluating the capabilities of the MAXQ serial-to-JTAG board.

Key Features

  • Easily Load Code and Debug Using On-Board Serial Interface
  • Serial-to-JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpointing by Code Address, Data Memory Address, or Register Access
    • Data Memory View and Edit
Request Reliability Report for: MAXQSERIALJTAG-KIT 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources