MAXQ7665EVKIT

Evaluation Kit for the MAXQ7665


Please check latest availability status for a specific part variant.

Description

The MAXQ7665 evaluation kit (EV kit) is a convenient platform for evaluating the capabilities of the MAXQ7665 data-acquisition microcontroller (µC). The kit contains all the hardware needed to interface to a PC and run demo application software. The EV kit also includes external temperature sensors, along with the MAXQ7665 internal sensor, and a CAN transceiver.

EV Kit Contents
  • MAXQ7665 EV Kit PCB
  • RS-232 Serial-Port Cable for Programming and Debugging
  • 12V, 1.5A DC Power Supply
  • MAXQ7665 EV Kit Quick Start CD
  • Additional Shunts for Jumper Configuration

Key Features

  • MAXQ7665 16-Bit RISC Data-Acquisition µC
    • 64KB (32K x 16) Flash Memory
    • 512 Bytes (256 x 16) Data RAM
  • Magnetic Sensors
  • UART/LIN Physical Interface
    • RS-232
    • LIN
  • IIC EEPROM—2KBytes
  • External 4.096V Voltage Reference
  • Internal/External Temperature Sensors
    • MAXQ7665 Internal Temp Sensor
    • External Transistor Temp Sensor
    • External Linear Temp Sensor
  • Serial-to-JTAG Interface for Program/Debug
  • External Power Supplies with Brownout
  • CAN Interface
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources