MAXQ615-KIT

Evaluation Kit for the MAXQ615


Please check latest availability status for a specific part variant.

Description

The MAXQ615 evaluation kit (EV kit) provides a proven platform for conveniently evaluating the capabilities of the MAXQ615 low-power, 16-bit, RISC microcontroller targeted for battery-powered applications. The EV kit includes a MAXQ615 EV kit board, example software, USB-to-JTAG interface board, 10-pin JTAG interface cable, and a standard A-to-mini-B USB cable for connecting to a personal computer. The EV kit board, which provides pin headers providing access to the processor's I/O port pins, a 5V power-supply input, pushbutton switches for user input, and an on-board SPI ADC and I²C temperature sensor for demonstration purposes. The EV kit provides a complete, functional system ideal for developing and debugging applications as well as evaluating the overall capabilities of the MAXQ615 RISC processor.

Key Features

  • Easily Loads and Debugs Code Using Supplied JTAG Board
  • JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpointing by Code Address, Data Memory Address, or Register Access
    • Data Memory or Register Content View and Edit
  • On-Board 3.3V Voltage Regulator
  • On-Board DS1775 I²C Temperature Sensor
  • On-Board MAX1118 SPI ADC
  • Two User-Input Pushbutton Switches with Paired Indicator LEDs (Connected to GPIO)
  • Prototyping Area
  • (Optional) +5V Regulated, Minimum 250mA Capacity, Center Post Positive Power Supply with 2.5mm Jack. Models that have been used in the past include CUI Inc. model DPR050030-P6P-SZ and V Infinity model EPS050100-P6P. If the EV kit is powered through the USB-to-JTAG adapter (through the 5V supply provided on the JTAG cable), then this power supply is not needed.

Applications/Uses

  • Battery-Powered Portable Equipment
  • Consumer Electronics
  • Home Appliances
  • Portable Computing
  • White Goods

Technical Documents

App Note 6315 MAXQ® to the Rescue: A Multimeter Gets a New Lease on Life

Quality and Environmental Data

Request Reliability Report for: MAXQ615-KIT 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32570
Low-Power Arm Cortex-M4 Microcontroller with Contactless Radio for Secure Applications

  • High-Efficiency Microcontroller for Secure Battery-Powered Applications
  • Scalable Cached External Memory Interfaces
  • Security Features Facilitates System-Level Protection

MAX32591
DeepCover Secure Microcontroller with ARM926EJ-S Processor Core

  • High Performance CPU platform Enables Feature Rich OS
  • Security Features Facilitates System-Level Protection
  • Optimal Peripheral Mix Provides Platform Scalability


Electronics in Vehicles (ELIV) 2019
10/16/2019 - 10/17/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP