Top

MAXQ2000-KIT

Evaluation Kit for the MAXQ2000

Product Details

Key Features

Simplified Block Diagram

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easily Loads Code Using Bootstrap Loader and Serial-to-JTAG Interface Board
  • JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpointing by Code Address, Data Memory Address, or Register Access
    • Data Memory View and Edit
  • Removable, Static, 4-1/2 Digit LCD Display
  • DB-9 RS-232 Serial Connector and Level Translator
  • On-Board 3.6V, 2.5V and Adjustable 1.8V to 3.6V Power-Supply Regulators
  • Evaluation Kit Board can be Powered Directly over JTAG Interface
  • Processor Clock can be run from Crystal or Programmable Oscillator
  • Serial EEPROM
  • DS2433 1-Wire® EEPROM Demonstrates Use of 1-Wire Interface
  • MAX1407 ADC/DAC Demonstrates Use of SPI™ Interface
  • Optional LED Display of Port 0 Logic Levels
  • Pushbutton Switches for Reset and Interrupt Generation
  • 32kHz Crystal for Real-Time Clock Oscillator Use
  • Prototyping Area Including VDDIO and VDD Voltage Rails
  • Test/Expansion Header Includes All Device GPIO and LCD Pins
  • Configuration DIP Switches Connect/Disconnect All Demonstration Circuitry from Port Pins
  • Board Schematics Provide a Convenient Reference Design

Applications/Uses

  • Battery-Powered and Portable Devices
  • Consumer Electronics
  • Data-Acquisition Systems and Data Loggers
  • Electrochemical and Optical Sensors
  • Gas and Chemical Sensors
  • Home Appliances
  • HVAC
  • Industrial Control
  • Medical Instrumentation
  • Security Sensors
  • Smart Transmitters
  • Thermostats/Humidity Sensors

Description

The MAXQ2000 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the MAXQ2000 low-power LCD microcontroller. The kit contains the MAXQ2000 with pins brought out to headers, a JTAG programming interface, fixed and adjustable power supplies, a DB-9 serial connector, an LCD display, and switches and LEDs to control and display board operation. With the included software, serial-to-JTAG interface board, and an RS-232 cable connected to a personal computer, the kit provides a completely functional system ideal for evaluating the capabilities of the MAXQ2000.

Simplified Block Diagram

MAXQ2000-KIT: Typical Operating Circuit MAXQ2000-KIT: Typical Operating Circuit Zoom icon

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.